IESNA:LM-63-2002
[TEST]P940150
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12233
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1115.9 1108.9 1094.3 1081.6 1078.4 1079.7 1083.5 1090.5 1096.8 1098.7
1099.4 1108.9 1128.6 1161 1215.1 1291.4 1384.2 1496.1 1639.2 1809.6
2002.9 2239.4 2526.2 2852.4 3203.4 3580.4 3942.2 4110.7 3864 2985.9
1624.6 458.4 140.5 83.3 47.7 19.7 0
1115.9 1112.1 1096.8 1084.1 1080.9 1081.6 1085.4 1092.4 1098.1 1100
1101.3 1111.4 1130.5 1164.9 1217.6 1294.6 1388.7 1501.2 1648.1 1818.5
2018.2 2261.7 2559.9 2879.1 3236.4 3623 3977.2 4129.8 3825.2 2919.1
1548.9 429.8 136.1 76.3 44.5 17.8 0
1115.9 1110.8 1096.2 1082.8 1077.1 1077.7 1079.7 1083.5 1086 1088.6
1092.4 1103.2 1123.5 1156 1209.4 1279.9 1370.2 1477.1 1615 1783.5
1994 2257.2 2566.2 2909.6 3265.7 3643.4 4000.1 4185.7 3960 3153.1
1871.9 690.5 184.4 91.6 54 21 0
1115.9 1108.3 1094.3 1079.7 1072 1070.1 1071.4 1072 1072 1076.5
1082.8 1094.9 1115.3 1147.1 1192.8 1260.2 1349.9 1459.2 1597.2 1765.1
1992.7 2264.9 2612 3003.1 3403.6 3796.6 4163.5 4370.8 4256.3 3659.9
2512.8 1215.7 366.2 133.5 64.9 20.3 0
1115.9 1108.3 1094.9 1079.7 1070.1 1068.2 1069.5 1069.5 1069.5 1074.6
1086 1096.8 1114 1141.3 1182.7 1245 1335.3 1447.8 1586.4 1763.2
1996.5 2307.5 2708.7 3183.6 3672 4109.4 4462.3 4686.1 4712.8 4407.6
3514.9 2114.2 897.8 228.9 76.9 17.8 0
1115.9 1106.4 1093 1077.7 1067.6 1065.7 1067.6 1070.1 1070.1 1075.2
1087.3 1096.2 1109.5 1138.8 1182.7 1245 1332.7 1447.8 1589 1775.3
2018.8 2353.2 2802.1 3349.6 3905.3 4387.9 4741.4 5004.7 5166.2 5063.2
4388.6 3081.3 1475.8 463.5 98.6 22.9 0
1115.9 1108.3 1094.3 1078.4 1068.2 1065.7 1066.9 1069.5 1069.5 1074.6
1086 1098.1 1115.3 1143.2 1186.5 1250.1 1339.1 1451 1590.9 1767.6
2001 2312.5 2715.7 3183.6 3666.9 4113.9 4482.7 4739.5 4773.9 4438.2
3595.7 2195.5 862.8 222.5 64.2 17.2 0
1115.9 1109.5 1096.2 1080.3 1070.1 1067.6 1069.5 1071.4 1073.3 1078.4
1086.6 1100 1121.6 1154 1200.5 1264.7 1355.6 1466.2 1604.2 1777.2
2006.1 2294.7 2643.8 3024.7 3414.5 3808 4181.3 4390.5 4247.4 3688.5
2584.7 1242.4 370.7 139.2 66.1 20.3 0
1115.9 1111.4 1097.5 1082.2 1073.9 1072.7 1075.2 1080.3 1084.7 1089.2
1094.9 1106.4 1128.6 1163.6 1215.7 1287.6 1377.2 1486 1622 1786.7
1995.3 2254 2557.3 2888.6 3234.5 3608.4 3975.9 4160.9 3966.4 3298.7
2084.3 819 234.6 111.9 59.8 24.2 0
1115.9 1112.7 1098.1 1082.8 1075.8 1075.2 1079.7 1088.6 1096.2 1100.6
1105.1 1116.5 1137.5 1173.1 1227.8 1304.7 1398.8 1512.7 1652.5 1821.7
2017.5 2261 2541.4 2856.2 3190.6 3561.3 3914.2 4052.8 3790.9 2942.7
1612.5 485.8 148.2 75 40.1 15.9 0
1115.9 1112.1 1098.1 1082.8 1075.8 1075.8 1080.3 1088.6 1096.8 1100.6
1104.5 1114 1135.6 1169.3 1223.4 1298.4 1391.8 1510.8 1651.3 1811.5
2004.2 2237.5 2516.6 2833.3 3152.5 3523.2 3883.7 4054.1 3832.8 3031
1717.4 539.8 156.4 81.4 42 14.6 0
